Clutch/Brake Packages
CB Series combination of clutch/brake packages accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM depending on size. Each unit is preengineered and pre-assembled for easy installation. Super CB clutch/brakes provide 3 to 5 times longer life.
Let Thomson Help You Make Your Selection!
Super CB Series
Super CB clutches and brakes provide 3 to 5 times longer life! The five sizes of Super CB clutch/brake packages offer extraordinary performance and durability for those applications requiring long life under high load, high duty cycle conditions.Learn more about Super CB Series >
Standard CB Series
CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source.Learn more about Standard CB Series >