Wrap Spring Clutches and Brakes

Thomson's Deltran Genuine Wrap Spring clutches and wrap spring brakes provide hundreds of simple motion processes that can be controlled through three basic control functions: overrunning, start-stop, single revolution, and brake. Literally hundreds of simple motion processes can be controlled through the three basic functions of wrap spring clutches and brakes—Overrunning, Start-Stop, Single Revolution and Brake. Some examples of well suited wrap spring clutch and wrap spring brake applications are:

  • Mail openers and inserters, collators
  • Bag making, paper feed
  • Food processing
  • Metal riveting, stapling and stitching
  • Paper edge trimming
  • Film advance
  • Inclined conveyors
  • Stackers
  • Conveyor diverter gate
  • Wire bending
  • Money counter
  • Paper printing and folding
  • Electromechanical Lifts

The basic wrap spring clutch and wrap spring brake consist of three elements: an input hub, an output hub, and a spring whose inside diameter is slightly smaller than the outside diameter of the two hubs. The torque capacity of a wrap spring clutch or wrap spring brake is a direct function of the diameter of the hub and the tensile strength of the spring.

  • Wrap spring clutches or wrap spring brakes will not slip. It will attempt to supply the torque demanded, up to the mechanical limitations of the spring.
  • The torque demand of the wrap spring clutch is equal to the system frictional torque of the load plus the dynamic torque of acceleration.

Thomson's Deltran offers GENUINE WRAP SPRING™ CLUTCH/BRAKE PACKAGES designed for convenience and long life.

Thomson's Deltran also offers GENUINE WRAP SPRING clutch and wrap spring brake ACCESSORIES such as dust cover enclosures or actuators and controls as a complete wrap spring clutch and wrap spring brake design solution.