SB Series High Performance Spring-Set Brakes

SB (Power-off)

Our SB Series is designed as a servo brake with low backlash splines for high performance applications.  The spline drive construction withstands high impact stresses imparted by typical servo systems. High temperature operation is available with Class H case assemblies containing long live brake linings (non-asbestos) and TFE coated leads. With low inertia rotating components, high rates of acceleration are obtainable.

Let Thomson Help You Make Your Selection!


Frame Size 15 17 19 23 26 28 30 40  50 60 70 
Frame OD
mm (in)
38.1
(1.5)
45.5
(1.8)
50.8
(2)
60
(2.4)
72.9
(2.9)
77
(3)
85.1
(3.4)
108
(4.3)
127
(5)
163
(6.4)
184
(7.3)
Static Torque
Nm (lb-in)
0.56
(5)
1.13
(10)
2.03
(18)
4.0
(35)
4.5
(40)
9.0
(80)
15.8
(140)
29.9
(265)
39.5
(350)
67.8
(600)
136
(1200)
Coil Voltage
Vdc
24/90 24/90 24/90 24/90 24/90 24/90 24/90 24/90 24/90 24/90 24/90
Resistance
ohms
96/
1350
64/
908
54/
765
46.5/
700
33/
506
36/
440
29/
374
20/
290
19/
291
15/
255
12/
180
Max Power
watts
7.0 10.0 12.0 13.0 19.0 20.0 24.0 31.0 32.0 51/43 53.0
Armature
engage ms
20.0 20.0 35.0 70.0 80.0 50.0 70.0 85.0 160.0 150.0 140.0
Armature
disengage
ms 
10.0 10.0 10.0 20.0 20.0 40.0 45.0 45.0 110.0 200.0 250.0
Weight
kg (lb)
0.1
(0.3)
0.3
(0.7)
0.3
(0.7)
0.5
(1.1)
0.5
(1.2)
0.8
(1.8)
1.3
(2.8)
2.2
(4.9)
3.0
(6.5)
6.6
(14.5)
9.2
(20.2)

SB Series Highlights

  • Static or dynamic engagement
  • English or Metric hub bores
  • Long life brake lining (non-asbestos)
  • Class H (180°C) insulation protection
  • Custom coil voltages 
  • Low inertia rotating components 
  • Corrosion protection plating
  • Long or short hub lengths

SB Series Applications

  • Robotics
  • Medical equipment
  • Actuators
  • Motor brakes
  • Postal handling equipment
  • Packaging