MBRP Metric Series Power-off Spring-Set Brakes
The MBRP Series are a power-off, DC spring set metric brake that provides a low-cost, multi-functional brake alternative for many applications. A simple, square drive hub attaches to the shaft with a set screw and keyway and includes an anti-rattle feature for quiet operation. The series offers a superior torque to size ratio and is engineered with friction material on the rotor assembly to boost maximum brake performance and extend life. Fully potted coils meet minimum requirements for class “F” insulation.
| Frame Size | 15 | 19 | 22 | 26 | 30 |
|---|---|---|---|---|---|
| Frame OD, mm (in) | 37 (1.5) | 47 (1.85) | 56 (2.2) | 65 (2.6) | 75 (2.95) |
| Static Torque, Nm (lb-in) | 0.24 (2.1) | 0.50 (4.4) | 1 (8.9) | 2 (17.7) | 4 (35.4) |
| Coil Voltage, Vdc | 12/24/90 | 12/24/90 | 12/24/90 | 12/24/90 | 12/24/90 |
| Resistance, ohms | 28.8/115/1622 | 21.8/87.3/1228 | 16/64/988 | 12.5/50.1/810 | 11.1/44.3/623 |
| Max Power, watts | 5 | 6.6 | 8.2 | 11.5 | 13 |
| Armature engage/disengage, ms |
15/10 | 15/10 | 30/25 | 35/30 | 40/35 |
| Weight, kg (lb) | 0.2 (0.44) | 0.3 (0.66) | 0.4 (0.88) | 0.6 (1.32) | 0.8 (1.76) |
MBRP Series Highlights
- RoHS compliant
- Static or dynamic engagement
- Metric hub bores only
- UL Class F insulation (155°C)
- Burnished only
- Optional manual release lever
MBRP Series Applications
- Mobility scooters and carts
- Factory automation
- Semiconductor
- Military/aerospace
- Medical equipment
- Electric hoists
- Robotics
- Automated material handling equipment