AKB Series High Performance Spring-Set Brakes

AKB (Power-off)

The AKB Series are specifically designed for use on the back end of servo or stepper motors. These spring-set electromagnetic power-off brakes provide a safe, efficient means of stopping and/or holding a load in the absence of power. While the field (electromagnet) assembly is fixed and prevented from rotating, the rotor assembly is secured to the shaft. In the absence of power, the fixed and rotating components are engaged, thus stopping and/or holding the load. When the coil is energized, rotating components are disengaged thus allowing the shaft to freely rotate.

Let Thomson Help You Make Your Selection!


Frame Size 17 19 26 30 40 50
Frame OD, mm (in) 46.5 (1.8) 51 (2) 73 (2.9) 85 (3.4) 108 (4.3) 127 (5)
Static Torque, Nm (lb-in) 1.4 (12.5) 2.5 (22) 5.3 (47) 14.5 (128) 25 (220) 53 (470)
Coil Voltage, Vdc 24 24 24 24 24 24
Resistance, ohms 68.5 56.6 45.2 29.6 22.4 16.0
Max Power, watts 10.9 13.2 16.6 25.3 33.5 46.8
Armature
engage/disengage, ms
20/20 35/15 80/20 80/45 105/45 160/110
Weight, kg (lb) 0.26 (0.57) 0.35 (0.76) 0.64 (1.43) 1.12 (2.49)  2.0 (4.5) 2.9 (6.4)

AKB Series Highlights

  • UL Recognized, RoHS compliant
  • Static or dynamic engagement
  • English or Metric hub bores 
  • UL Class F insulation (155°C)
  • Custom coil voltages 
  • Corrosion protection plating 
  • Long or short hub lengths

AKB Series Applications

  • Robotics
  • Medical equipment
  • Actuators
  • Motor brakes
  • Postal handling equipment
  • Packaging