BF Series Electromagnetic Power-on Brakes
Electromagnetic power-on brakes provide an efficient, switchable means of stopping and/or holding the load. While the field (electromagnet) assembly is fixed and prevented from rotating by a flange, the armature assembly is secured to the shaft. When the coil is energized, the armature engages the friction surface of the fixed field (electromagnet) assembly, thus stopping and/or holding the load.
| Frame Size | 11 | 15 | 17 | 22 | 26 | 30 |
|---|---|---|---|---|---|---|
| Frame OD, mm (in) | 31.8 (1.25) | 38.9 (1.53) | 45.2 (1.78) | 57.4 (2.26) | 66.8 (2.63) | 83.1 (3.27) |
| Static Torque, Nm (lb-in) | 0.56 (5) | 1.13 (10) | 1.69 (15) | 4.52 (40) | 9.04 (80) | 14.13 (125) |
| Coil Voltage, Vdc | 24/90 | 24/90 | 24/90 | 24/90 | 24/90 | 24/90 |
| Resistance, ohms | 128/1800 | 130/1800 | 108/1518 | 75/1048 | 66/937 | 43/594 |
| Max Power, watts | 5.0 | 5.0 | 6.0 | 8.5 | 9.5 | 15.0 |
| Armature engage/disengage, ms |
5/18 | 8/22 | 10/27 | 12/32 | 15/35 | 18/45 |
| Weight, kg (lb) | 0.1 (0.2) | 0.2 (0.4) | 0.3 (0.5) | 0.4 (0.9) | 0.5 (1.2) | 1.3 (3.0) |
BF Series Highlights
- Static or dynamic engagement
- English or Metric hub bores
- UL Class B insulation (130°C)
- Unburnished or burnished
- Custom coil voltages
- Zero backlash positioning
- Corrosion protection plating
BF Series Applications
- Robotics
- Medical equipment
- Actuators
- Motor brakes
- Postal handling equipment
- Packaging