Engineered Products
Engineered products are specially designed to solve specific and unique application requirements. The products shown are the result of innovative solutions we provided for applications such as document handling, copiers, ATM machines, dispensing machines, robotics, and military aerospace actuators. The solutions we provided are now available as “engineered” products. Included in this section: TFD Series (Torque Feedback Device), TC/TCR/TCP (Tooth Power-on and Power-off) and MCS (Metric Clutches) and MBF (Metric Brakes).
Let Thomson Help You Make Your Selection!
TFD Torque Feedback Device
The new Torque Feedback Device (TFD) provides a variable torque output, in proportion to a DC input, for steering and other by-wire applications.Learn more about TFD Torque Feedback Device >
TC/TCR/TCP Tooth
Available in power-on or power-off models, tooth brakes are ideal for applications requiring very high torque in tight places.Learn more about TC/TCR/TCP Tooth >
MCS/MBF Metric
Our new metric line of clutches and brakes are designed to be used in true metric applications (dimensional). The MCS and MBF Series offer a wide selection of metric bores and metric standard keyways.Learn more about MCS/MBF Metric >
LBRP Spring Set (Safety)
Our LBRP series power-off spring set brakes can be used as a stopping (emergency stopping) or holding brake (parking). These brakes are manufactured in low cost regions allowing the lowest prices available in the market.Learn more LBRP Spring Set (Safety) >
MDB/MDC Multiple Disc
Multiple Disc Clutches provide a smooth efficient, switchable link between a motor and a load on in-line or parallel shafts.Learn more about MDB/MDC Multiple Disc >
Custom Assemblies
We manufacture complete assemblies and subassemblies for many customers. Allow us to help cost-reduce your product and provide a more economical solution to your most complex clutch or brake application.Learn more about Custom Assemblies >