CS(C) / CF(C) Series Clutch and Clutch Couplings
Electromagnet clutches and clutch couplings are used to couple two shafts either through the use of pulleys, gears, sheaves, or direct inline mounting. The field (electromagnet) assembly is prevented from rotating by an anti-rotation tab or flange and the rotor and armature assembly are mounted securely. When the coil is energized, the armature engages the friction surface of the rotor (coupling the two in-line shafts together for the coupling type), thus driving the load.
| PERFORMANCE | CS/CSC Shaft Mount, CF/CFC Flange Mount | |||||
|---|---|---|---|---|---|---|
| Frame Size | 11 | 15 | 17 | 22 | 26 | 30 |
| Frame OD, mm (in) | 31.8 (1.25) | 38.9 (1.53) | 45.2 (1.78) | 57.4 (2.26) | 66.8 (2.63) | 83.1 (3.27) |
| Static Torque, Nm (lb-in) | 0.56 (5) | 1.13 (10) | 1.69 (15) | 4.52 (40) | 9.04 (80) | 14.12 (125) |
| Coil Voltage, Vdc | 24/90 | 24/90 | 24/90 | 24/90 | 24/90 | 24/90 |
| Resistance, ohms | 128/1800 | 130/1800 | 108/1500 | 75/1059 | 65/893 | 44/600 |
| Max Power, watts | 5.0 | 5.0 | 6.0 | 8.5 | 9.5 | 15.0 |
| Armature engage/disengage, ms |
5/18 | 8/22 | 10/27 | 12/32 | 15/35 | 18/45 |
| Weight, kg (lb) | 0.1 (0.2) | 0.2 (0.4) | 0.3 (0.6) | 0.5 (1.1) | 0.6 (1.4) | 1.5 (3.3) |
CS(C) / CF(C) Series Highlights
- Static or dynamic engagement
- English or Metric bore
- Shaft or Flange mount
- Burnished or Unburnished
- UL Class B insulation (130°C)
- Integral long-life bearings
- Zero backlash
- Corrosion protection plating
CS(C) / CF(C) Series Applications
- Document handling
- Copiers
- Printers
- Collators
- Sorters
- Finishers
- ATM machines
- Currency counters
- Vending machines
- Postal handling equipment
- Ticket & receipt dispensing
- Packaging
- Material handling
- Office automation