SP Series Solenoid Actuated Clutches
Designed specifically for computer peripheral and business machine applications, these clutches and brakes are suitable for indexing, rapid cycling, and positive displacement clutching drives.
| PERFORMANCE | SP-2 | SP-4 | SP-5 | SP-6 |
|---|---|---|---|---|
| Coil Voltage | 12/24/90 VDC 115 VAC |
12/24/90 VDC 115 VAC |
12/24/90 VDC 115 VAC |
12/24/90 VDC 115 VAC |
| Static Torque Nm (lb-in) | 2.825 (25) | 13.56 (120) | 28.25 (250) | 56.5 (500) |
| Max Anti-overrun Holding Capacity Nm (lb-in) |
1.13 (10) | 2.825 (25) | 6.78 (60) | 33.9 (300) |
| Inertia, Rotary kg-cm² (lb-in²) | 0.0252 (0.0086) | 0.1527 (0.0522) | 0.2859 (0.09774) | 5.85 (2.0) |
| Max Radial Bearing Load kg (lbs) | 3.4019 (7.5) | 5.8967 (13) | 14.061 (31) | 28.576 (63) |
| Max Operating Speed RPM | 1500 | 1200 | 750 | 500 |
| Response Time (msec) Voltage On @ full speed |
25 | 30 | 30 | 60 |
| Weight kg (lbs) | 0.2495 (0.55) | 0.3992 (0.88) | 0.5987 (1.32) | 2.3995 (5.29) |
SP Series Highlights
- Low cost
- Trouble-free design for long life
- Complete package for immediate installation
- High torque
- Standard hub input; shaft input special