DL Series DuraLife Magnetically Actuated Clutches
DuraLIFE Series clutches (DL) are electromechanical wrap spring clutches that combine high torque, reliability, and rapid acceleration into one small package at a very competitive cost. This package is offered in two configurations: headed coil or flying leads. Wrap spring technology provides very fast response to bring loads up to speed in less than 3 milliseconds (after spring wrap-down and depending on rpm). The DL-33 is a drop-in alternative for high cost clutches used in office automation applications such as printers and copiers. The long life and reliable performance makes the DL-33 an ideal clutch for many packaging and automotive applications.
| PERFORMANCE | DL-30 | DL-33 |
|---|---|---|
| Coil Voltage | 12,24,90 VDC | 12,24,90 VDC |
| Static Torque Nm (lb-in) | 2.8 (25) | 3.4 (30) |
| Inertia, Rotary kg-cm² (lb-in²) | 0.047 (0.016) | 0.047 (0.016) |
| Max Operating Speed RPM | 1200 | 1200 |
| Temperature | 0-60°C (32-140°F) | 0-60°C (32-140°F) |
| Cycle Life @ 25 lb-in total load | 15 x 10⁶ (25 lb-in total load) | 1 x 10⁶ (30 lb-in total load) |
| Weight kg (lbs) | 0.998 (0.22) | 0.998 (0.22) |
| Shaft Bores mm (in) | English: 6.35 (0.25), 7.94 (0.313) Metric: 6 (0.24), 8 (.315) |
English: 6.35 (0.25), 7.94 (0.313) Metric: 6 (0.24), 8 (.315) |
DL Series Highlights
- Wrap spring technology
- High torque, small package
- Rapid acceleration
- Consistent performance
- Low wattage required