CTS Series Constant Torque Slip Clutches
The unique feature of the CTS series is that the clutch is designed to slip whenever a preset torque limit is exceeded. CTS clutches can also be used to apply drag in a system for tensioning requirements. While standard wrap spring units are designed to drive and/or brake, the CTS clutch is an inexpensive solution when a slip function is needed.
| PERFORMANCE | CTS-25 | CTS-50 |
|---|---|---|
| Max Torque Ratings Nm (lb-in) | 1.582 (14) | 3.164 (28) |
| Shaft Bores mm (in) | 6.35 (0.25), 7.938 (0.3125) | 12.7 (0.5) |
CTS Series Highlights
- Suitable for 100% duty cycle
- 7 watts maximum power dissipation
- 150 RPM maximum speed
- Torque ratings from 2 lb-in to 28 lb-in