Custom Assemblies and Subassemblies

Custom Friction Assemblies

Custom Brake and Clutch Value-Added Assemblies are a major strength of Thomson. Variations of any device shown in this catalog can be adapted specifically to meet the most demanding needs of your application. Custom gears, pulleys, sprockets, integrally mounted to the clutch can be combined with special shaft sizes, coil voltages, connector assemblies or any other type of design imaginable. We manufacture complete assemblies and subassemblies for many customers. Allow us to help cost-reduce your product and provide a more economical solution to your most complex clutch or brake application. 

Let Thomson Help You Make Your Selection!


Custom Assembly Highlights

  • Torque: 6.0 lb-in to 1200 lb-in (0.04 to 135 Nm)
  • Diameters: 0.6 to 7.25 in (15.2 to 184.2 mm)
  • Efficient means of cycling load
  • Fast response, repeatable performance
  • Static or dynamic engagement
  • Simple installation
  • Cost-effective 
  • Energy efficient