Brakes
Electromagnetic brakes come in either power-on or power-off designs, providing an efficient, switchable means of stopping and/or holding a load. Our power-on design operates using the same principle as the clutch, but with only a single rotating component - the armature assembly. The spring-set power-off brakes provide a safe, efficient means of stopping and/or holding a load in the absence of power. The actual braking force is applied by the use of compression springs within a field assembly.
Let Thomson Help You Make Your Selection!
BF (Power-on)
Electromagnetic power-on brakes provide an efficient, switchable means of stopping and/or holding the load. While the field (electromagnet) assembly is fixed and prevented from rotating by a flange, the armature assembly….
• Torques: .56 to 14.13 Nm (5 to 125 lb-in)
• Diameters: 31.8 to 83.1 mm (1.25 to 3.27 in)
• Class B (130°C) insulation protection
• Static or dynamic engagement
• English or Metric hub bores
Learn more about BF (Power-on) >
BRP (Power-off)
Our BRP brakes use economic Hex Drive hubs and can be mounted face up or face down. Usually less expensive than other lines, these brakes offer Class B insulation protection. Spring-set electromagnetic brakes…
• Torques: 0.34 to 113.0 Nm (3 to 1000 lb-in)
• Diameters: 38.1 to 184.2 mm (1.50 to 7.25 in)
• Class B (130° C) insulation protection
• Static or dynamic engagement
• English or Metric hub bores
Learn more about BRP (Power-off) >
SB (Power-off)
Our SB Series is designed as a servo brake with low backlash splines for high performance applications. The spline drive construction withstands high impact stresses imparted by typical servo systems. High temperature…
• Torques: 0.56 to 135.6 Nm (5 to 1200 lb-in)
• Diameters: 38.1 to 184.2 mm (1.5 to 7.25 in)
• Class H (180°C) insulation protection
• Static or dynamic engagement
• English or Metric hub bores
Learn more about SB (Power-off) >
FSB (Power-off)
FSB Series brakes are designed in small frame size packages. The brake coupling armature assembly is secured to a shaft by set screws. Spring-set electromagnetic power-off brakes provide a safe, efficient means….
• Torques: 0.12 to 0.34 Nm (1 to 3 lb-in)
• Diameters: 34.8 to 44.5 mm (1.37 to 1.75 in)
• Class B (130°C) insulation protection
• Static or dynamic engagement
• English or Metric hub bores
Learn more about FSB (Power-off) >
AKB (Power-off)
The AKB Series are specifically designed for use on the back end of servo or stepper motors. These spring-set electromagnetic power-off brakes provide a safe, efficient means of stopping and/or holding a load in the absence…
• Torques: 1.4 to 53 Nm (12.5 to 470 lb-in)
• Diameters: 46.5 to 127 mm (1.83 to 5 in)
• Class F (155°C) insulation protection
• UL Recognized, RoHS compliant
• English or Metric hub bores
Learn more about AKB (Power-off) >
PMB (Power-off)
The PMB Series is a power-off, DC spring set brake that provides a low-cost, multi-functional brake alternative for many applications. A simple, splined hub attaches to the shaft with a set screw and keyway and includes….
• Torques: 5 to 480 Nm (45 to 4250 lb-in)
• Diameters: 84 to 302 mm (3.31 to 11.89 in)
• Class F (155°C) insulation protection
• Optional manual release lever
• English or Metric hub bores
Learn more about PMB (Power-off) >
MBRP (Power-off)
The MBRP Series are a power-off, DC spring set metric brake that provides a low-cost, multi-functional brake alternative for many applications. A simple, square drive hub attaches to the shaft with a set screw and….
• Torques: 0.24 to 4.0 Nm (2.12 to 35.4 lb-in)
• Diameters: 37 to 75 mm (1.46 to 2.95 in)
• Class F (155°C) insulation protection
• Optional manual release lever
• RoHS compliant
Learn more about MBRP (Power-off) >