Clutches and Brakes
Thomson has a long history of manufacturing quality clutches and brakes. Our roots are firmly planted in over 100 years of manufacturing experience. Today, our clutch and brake products are working in a wide range of applications specific to factory, automation, material handling, automotive, aviation, defense, aerospace, medical, office machine, robotics and servo motor manufacturing industries. These products set the solid foundation for the broad range of standard and custom products currently available for our customers.
Let Thomson Help You Make Your Selection!
Help Me Choose, Thomson's Clutches and Brakes product selector, can assist you in selecting the product that best fits your application needs.
Wrap Spring Products
The Genuine Wrap Spring clutches and brakes provide hundreds of simple motion processes that can be controlled through three basic control functions: overrunning, start-stop, and single revolution. The basic wrap spring clutch consists of three elements: an input hub, an output hub, and a spring whose inside diameter is...Learn more about Wrap Spring Products >
Friction Products
Thomson’s electromagnetic friction clutches and brakes provide efficient, electrically switchable operation between a motor and a load. Clutches link the motor to the load by coupling two parallel shafts through the use of pulleys, gears or sheaves. Power-on and Power-off (either spring-set or permanent magnet design) brakes provide…Learn more about Friction Products >