Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson BSA's XC series of lead screw nuts has the best anti-backlash technology, using a stainless steel cam (ActiveCAM™) to create a solid bias between the nut halves. A torsional spring maintains the tension between the parts, while still having low torque and drag. The ActiveCAM design results in the stiffest assembly possible using polymer lead screw nuts. Every movement with XC series lead screw nuts is exact and repeatable. This provides a light- and medium-duty anti-backlash screw that rivals ball screws for precision.
Model | Dia. (mm) |
Lead (mm) | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 35 | 45 | TR>||
XC3700 | 10 | X | X | X | X | X | X | X | |||||||
XC5000 | 12 | X | X | X | X | X | X | X | X | ||||||
XC6200 | 16 | X | X | X | X | X | X | ||||||||
XC7500 | 20 | X | X | X | X | X | X | ||||||||
XC10000 | 24 | X |
Model | Dia. (in) |
Lead (inch, unless otherwise noted) | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
.050 | .0625 | .063 | 2 mm |
.083 | .100 | .125 | 4 mm |
.167 | .200 | .250 | .375 | .500 | .800 | 1.00 | 2.00 | ||
XCM1800 XC2500 |
3/16 | X | |||||||||||||||
1/4 | X | X | X | X | |||||||||||||
XC3700 | 5/16 | X | X | X | X | ||||||||||||
3/8 | X | X | X | X | X | X | X | X | X | X | |||||||
XC5000 | 7/16 | X | X | X | |||||||||||||
1/2 | X | X | X | X | X | X | X | ||||||||||
XC6200 | 5/8 | X | X | X | X | X | X | ||||||||||
XC7500 | 3/4 | X | X | X | X | X | X | X | |||||||||
XC10000 | 1 | X | X | X | X | X | X |
Model | Dia. | Lead (inch, unless otherwise noted) | |||||||
---|---|---|---|---|---|---|---|---|---|
.0125 | .0208 | .0250 | .0278 | .0313 | .0357 | 1 mm | .0417 | TR>||
XCM1800 XC2500 |
6 mm | X | |||||||
1/4 in | X | X | X | X | X | X | X |
BSA Lead Screws | 1455 KB | |
BSA Lead Screws | 1463 KB | |
BSA Lead Screws | 1484 KB | |
BSA Lead Screws | 2632 KB | |
Miniature Components and Systems | 1444 KB | |
Miniature Components and Systems | 1471 KB | |
Miniature Components and Systems | 1471 KB |
Lead Screw Assemblies | |||
Lead Screw Assemblies - Inch | — | — | |
Lead Screw Assemblies - Metric | — | — | |
Lead Screw Nuts | |||
Lead Screw Nuts - Inch | — | — | |
Lead Screw Nuts - Metric | — | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].