SN Thread Mount

SN Thread Mount

This is the one, the original red Supernut®.  The SN nut has been one of Thomson BSA's strongest sellers for the last 25 years.  Offered in a wide range of sizes to fit screws from 3/16” to 1 1/2” diameter.  Constructed of a proprietary polymer that offers excellent efficiency and wear life, this nut is for those who need a high performance lead screw solution in a compact envelope.  If anti-backlash operation is required, try our SNAB or XC products.  Offered in thread mount style with optional mounting flanges available.

Dia.
(in)
Lead (inch, unless otherwise noted)
.050 .0625 .063   2
mm
.083 .100 .125   4
mm
.167 .200 .250 .375 .500 .800 1.00 1.20 2.00
3/16 X    
1/4 X X X X    
5/16 X X X X    
3/8 X X X X X X X X X X X X  
7/16 X X X    
1/2 X X X X X X X    
5/8 X X X X X X    
3/4 X X X X X X   X
1 X X X X X X    
1 1/4 X X    
1 1/2 X X X X    

Dia.
(mm)
Lead (mm)
2 3 4 5 6 8 10 12 15 16 20 25 35 45
10 X X X X X X X
12 X X X X X X X X
16 X X   X X X X
20 X   X X X X X
24 X

SN Thread Mount Highlights

  • Time-Tested classic
  • Less than .010 inch backlash
  • Ideal for those who need a high performance lead screw solution in a compact envelope
  • Excellent efficiency and wear life