MTS Flange Mount
Many applications simply do not require an anti-backlash solution. For those Thomson BSA offers the MTS Supernut®. The MTS combines simplicity of design with efficiency through the integral flange mount on the body of the nut. Excellent lubricity, smooth movement, dimensional stability and minimal wear is provided by our proprietary Acetal. Offered in a wide range of sizes to fit screws from 3/16” to 3/4”. A low friction and cost effective solution. Accurate positioning to .003 inch per foot with Thomson BSA lead screws.
Let Thomson Help You Make Your Selection!
- Linear MOTIONEERING® Ball & Lead Screw Sizing & Selection Tool >
- MTS Flange Mount Interactive 3D Models >
| Dia. (in) |
Lead (inch, unless otherwise noted) | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| .050 | .0625 | .063 | 2 mm |
.083 | .100 | .125 | 4 mm |
.167 | .200 | .250 | .375 | .500 | .800 | 1.00 | 1.20 | 2.00 | TR>|
| 3/16 | X | ||||||||||||||||
| 1/4 | X | X | X | X | |||||||||||||
| 5/16 | X | X | X | X | |||||||||||||
| 3/8 | X | X | X | X | X | X | X | X | X | X | X | X | |||||
| 7/16 | X | X | X | ||||||||||||||
| 1/2 | X | X | X | X | X | X | X | ||||||||||
| 5/8 | X | X | X | X | X | X | |||||||||||
| 3/4 | X | X | X | X | X | X | X | ||||||||||
| Dia. (mm) |
Lead (mm.) | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 35 | 45 | TR>|
| 10 | X | X | X | X | X | X | X | |||||||
| 12 | X | X | X | X | X | X | X | X | ||||||
| 16 | X | X | X | X | X | X | ||||||||
| 20 | X | X | X | X | X | X | ||||||||
MTS Flange Mount Highlights
- Sizes from 3/16 inch to 3/4 inch
- Less than .010 inch backlash
- Accurate positioning to .003 inch per foot with Thomson BSA lead screws
- Cost effective
- Low friction