Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Part linear bearing, part lead screw, the Glide Screw™ from Thomson combines the best features of these products into an easy to install, one-part solution.
In addition, the Glide Screw eliminates alignment issues and comes standard with Thomson’s patented Lube-for-Life technology for zero maintenance. Additional high heat, vacuum/cleanroom, and food grade configurations are available. If you don’t see a standard model that meets your needs, contact Thomson - we do custom configurations upon request.
Diameter | Lead | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
mm | inch | ||||||||||
1 | 2 | 4 | 6 | 8 | 12 | .050 | .063 | .125 | .500 | 1.00 | |
4 mm | X | X | X | ||||||||
6 mm | X | X | X | ||||||||
10 mm | X | X | X | ||||||||
.188 in | X | X | |||||||||
.250 in | X | X | |||||||||
.375 in | X | X | X |
The Glide Screw™ is the latest in a line of breakthrough innovations from Thomson. Thomson has combined the features of a linear bearing and a lead screw into one compact package. Watch this video to learn what makes up the Glide Screw™ and how it can help you downsize your equipment, reduce downtime, and lower overall cost of ownership.
Automated diagnostic instruments continue to grow in importance in today’s laboratories and hospitals. Space is at a premium in these facilities and the Glide Screw™ enables more compact designs. Watch how the Glide Screw can offer silent and maintenance free performance, minimizing service calls and maximizing instrument availability.
Glide Screw Brochure | 2858 KB | |
Glide Screw Brochure | 6491 KB | |
Glide Screw Brochure | 1658 KB | |
Glide Screw Brochure | 2006 KB | |
Miniature Components and Systems | 1444 KB | |
Miniature Components and Systems | 1471 KB | |
Miniature Components and Systems | 1471 KB |
Lead Screws | 1599 KB |
Choose Model Type:
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].