Skip to content Skip to navigation
Thomson’s Metric Series features internal ball returns, integrated wipers, various mounting configurations (flange, v-thread, cylindrical), and high accuracy precision ball screws. Covering efficient, cost-effective solutions in a small envelope to high precision and high performance with patented precision screw forming technology, we can suit just about any application need.

Overview

Literature

Data Sheets
Ball Screw End Supports 1443 KB Email

Find a Product

Product Type

Screw Diameter

Screw Lead

Axial Load

NN

Thread Direction

Anti-Backlash

Product Family

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

Ball Screws (Metric) 2D/3D Interactive Models
Miniature FSI/RSI/TSI Precision Rolled Ball Nuts (Dia x Lead, Nut Style)
Miniature Precision Rolled Assemblies - KGF-D, KGF-N, KGM-D, KGM-N, PRM (Metric)
FineLine Precision Rolled Ball Screw Assemblies (Metric)
FSI Metric Precision Rolled Ball Screws Assemblies (Metric)
NEFF Precision Rolled Ball Screw Assemblies (Metric)
FK/FH Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
FL Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
FS Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
ZG Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGF-D Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGF-N Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGM-D Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGM-N Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
Bearings Supports (Metric)
back to top