Skip to content Skip to navigation

Thomson has the largest selection of imperial based ball screw products in the industry. We offer multiple configurations in most sizes including round vs. square body shapes, multiple circuit and load options, various mounting configurations (flange, thread, cylindrical), high capacity options, high speed options, load lock safety, preload options, and material options.

Overview

Literature

Find a Product

Product Type

Screw Diameter

Screw Lead

Axial Load

NN

Thread Direction

Anti-Backlash

Product Family

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

Ball Screws (Inch) 2D/3D Interactive Models
Precision Rolled Ball Screw Assemblies (Inch)
Precision Rolled Ball Nuts (Dia x Lead, Thread Type, Description)
Precision Plus Ground Ball Screw Assemblies (Inch)
Precision Plus Ground Ball Nuts (Dia x Lead, Thread Type, Description)
Bearing Supports (Inch)
back to top