Bearing Supports - Metric

Bearing Supports - Metric

Thomson Bearing Supports are a complete package for simple mounting of Thomson ball scew metric assemblies.  They feature rugged steel construction, a low profile, and a compact design.  Both Base and Flange mounting configurations are available - with dual angular contact bearings or floating radial bearing.  All Thomson Bearing Supports are available off-the-shelf, come pre-assembled, and are ready for immediate installation.

Metric Ball Screws
Diameter BK BF FK FF QK QF
12 X X X X X X
16 X X X X X X
20 X X X X X X
25 X X X X X X
32 X X X X X X
40 X X X X X X
50 X X                    X X
63                                      X X

Bearing Support Highlights

  • Rugged steel construction
  • Low profile, compact design
  • Base or Flange mounting configurations
  • Pre-assembled and ready for installation
  • Available off-the-shelf