Bearing Supports - Inch (for Ball Screws and Ball Splines)
Thomson Bearing Supports are a complete package for simple mounting of Thomson ball scew inch assemblies. They feature rugged steel construction, a low profile, and a compact design. Both Base and Flange mounting configurations are available - with dual angular contact bearings or floating radial bearing. All Thomson Bearing Supports are available off-the-shelf, come pre-assembled, and are ready for immediate installation.
Let Thomson Help You Make Your Selection!
- Linear MOTIONEERING® Ball & Lead Screw Sizing & Selection Tool >
- Bearing Supports Interactive 3D Models >
| Inch Series Ball Screws | ||||||
|---|---|---|---|---|---|---|
| Diameter x Lead | BK | BF | FK | FF | QK | QF |
| 0.500 x 0.200 0.500 x 0.500 |
X | X | X | X | X | X |
| 0.631 x 0.200 0.631 x 1.000 |
X | X | X | X | X | X |
| 0.750 x 0.200 0.750 x 0.500 |
X | X | X | X | X | X |
| 0.875 x 0.200 | X | X | X | X | X | X |
| 1.000 x 0.200 1.000 x 0.500 1.000 x 1.000 1.171 x 0.413 |
X | X | X | X | X | X |
| 1.150 x 0.200 1.250 x 0.200 1.250 x 0.250 1.250 x 0.500 |
X | X | X | X | X | X |
| 1.500 x 0.200 1.500 x 0.250 |
X | X | X | X | X | X |
| 1.500 x 0.473 | X | X | X | X | X | X |
| 1.500 x 0.500 | X | X | X | X | X | X |
| 1.500 x 1.000 | X | X | X | X | X | X |
| 1.500 x 1.875 1.500 x 2.000 |
X | X | X | X | X | X |
| 1.750 x 0.200 | X | X | X | X | ||
| 2.000 x 0.200 2.000 x 0.500 2.000 x 1.000 2.250 x 0.500 2.250 x 1.000 |
X | X | ||||
| 2.500 x 0.250 2.500 x 0.500 2.500 x 1.000 |
X | X | ||||
Bearing Support Highlights
- Rugged steel construction
- Low profile, compact design
- Base or Flange mounting configurations
- Pre-assembled and ready for installation
- Available off-the-shelf