Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
For those who need more than pushbutton control, Thomson offers a full line of MCS actuator control units. From simple to complex control, these units offer a variety of features with both DC and AC voltage outputs.