Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
The new Thomson Max Jac® linear actuator is one of the most rugged actuators you can find on the market today. It incorporates decades of experience Thomson has gained from making linear actuators for the mobile-off-highway market. The Max Jac is built to perform in harsh environments and materials, such as fertilizers, mud, sand, high pressure water, slush, salt water, snow, heat or heavy vibrations - and requires little or no maintenance and service. Max Jac's design provides both high durability and high performance - delivering high speed, efficiency, and accuracy from a compact envelope. As with all Thomson products, if a standard Max Jac does not meet your requirements, we are happy to design a custom version to match your exact specifications.
Performance Specifications | MX**W worm screw |
MX**B ball screw |
---|---|---|
Max Dynamic Load: N (lbf) | 500 (112.4) | 800 (179.8) |
Max Static Load: N (lbf) | 2000 (449.6) | 100-350** |
Max No-Load Speed: mm/s (in/s) | 33 (1.3) | 60 (2.36) |
Max Full-Load Speed: mm/s (in/s) | 19 (0.75) | 30 (1.18) |
Available Input Voltages: VDC | 12, 24 | |
Standard Stroke Lengths: mm (in) | 50, 100, 150, 200, 250*, 300* (2, 4, 6, 8, 10, 12) |
|
Operating Temperature: ºC (F) | -40 to +85 (-40 to +185) | |
Full load duty cycle @ 25 ºC | 25% | |
Maximum End Play: mm (in) | 0.3 (0.012) | |
Restraining Torque: Nm (lbf-in) | 2 (18) | |
Lead Cross Section: mm² (in²) | 1 (0.002) | |
Cable Length Options: mm (in) | 300 (11.8), 1600 (63) | |
Protection Class | IP66, IP69K | |
Salt Spray Resistance h | 500 | |
Life cycles | 500000*** | |
Analog Position Feedback Signal: VDC | 0.5 to 4.5 | |
Encoder Position Feedback | 5VDC input, 2-channel |
* Strokes possible for ball screw models only
** The static force (i.e. backdriving force) for a ball screw unit varies - based on # of cycles run and loading
*** For ballscrew actuators with 100 mm stroke, avg load of 500N and changing load direction
Linear Actuators | 7067 KB | |
Linear Actuators | 7159 KB |
Max Jac Electric Linear Actuator Installation Manual | 404 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].