Rotary Actuators
Rotary DGB actuators feature a variety of DC motor and gearbox combinations for applications requiring a bi-directional shaft rotation. These actuators have a variety of mounting configurations and a load limiting clutch to protect from overload. Different designs include dual output shaft, manual override, and clevis mount.
| Performance Specifications | DGB | |
|---|---|---|
| Input Voltages (VDC) | 12, 24, 36 | |
| Max Dynamic Load: Nm (lbf-in) | 20 (175) | |
| Max No-Load Speed: RPM | 200 (D**-21GB unit) 140 (D**-30GB unit) | |
| Max Full-Load Speed: RPM | 80 (D**-21GB unit) 75 (D**-30GB unit) | |
| Full load duty cycle @ 25 ºC (77 ºF) | 25% | |
| Operating temperature: ºC (ºF) | -25 to +65 (-15 to +150) | |
| Protection Class | IP56 | |
DGB Rotary Actuator Features
- Holding Brake
- Overload Clutch
- Thermal switch motor protection
- Flying leads and connector
- Clevis mounting
DGB Rotary Actuator Options
- Manual override
- Dual output shafts
- Other speeds