MaxJac Actuators

MaxJac

The MaxJac actuator features a smooth high response ball screw and gear motor and utilizes a proprietary guidance bushing to provide precision smooth linear actuation. Standard equipment includes a 12 volt motor with potentiometer feedback. It is ideal for throttle control, solenoid actuation, and valve actuation in such applications as construction equipment, motor vehicles, marine, and blood infusion pumps.

Let Thomson Help You Make Your Selection!

MaxJac Features

  • Compact, waterproof
  • Corrosion resistant anodized housing
  • Closed loop feedback
  • Keyed piston
  • Customized end-mounting
  • Speeds up to 100 mm per second
  • Thrust capacity up to 450 N
  • Stroke up to 40 mm
  • Backdrivable