Lifting Columns
Thomson's Lifting Columns are self-supporting and height adjustable, perfect for home, medical, health/fitness,and workplace applications requiring telescopic motion.These columns are designed for smooth, quiet, and maintenance-free operation. They are based on anodized extruded aluminum profiles which slide into each other. The motion is assured by a built-in Electrak linear actuator. The result is a compact all-in-one package ready for use.
Let Thomson Help You Make Your Selection!
DMD / DMA
DMD and DMA lifting columns are self-supporting, height adjustable units designed for a variety of industrial applications such as work tables, conveyors, loaders/unloaders, and many others. Rugged and robust, these columns provide high load torque capability in an extruded anodized aluminum, self-supporting frame. Incorporated into the design is an Electrak actuator in both acme and ball screw versions.Learn more about DMD/DMA >
TC16
The TC16 lifting column is a self-supporting, lightweight unit made for domestic, office, and medical applications where quiet operation is required. Built around a combination of double-telescoping lead screws with belt driven gearing, this unique design ensures a high load torque capacity. It also features a very short retracted length and a low stroke-to-retracted length ratio.Learn more about TC16 >