Linear Actuator Controls
Let Thomson Help You Make Your Selection!
DPDT Switches
Most Thomson actuators require at a minimum the use of a double-pole double-throw remote switch. To better assist our customers, we provide two versions of a DPDT switch (with or without enclosure) to work directly with our actuator units. Mounting bracket and wiring diagram label are included.Learn more about DPDT Switches >
MCS Controls
For those who need more than pushbutton control, Thomson offers a full line of MCS actuator control units. From simple to complex control, these units offer a variety of features with both DC and AC voltage outputs, rocker switches, membrane switches, and LED indication lights.
Learn more about MCS Controls >
DCG Controls
Thomson now offers a small, lightweight line of 24 VDC units in its DCG family of controls. The DCG controls feature built-in Electronic Limit Switches (ELS) to stop actuator movement automatically at a mid-stroke stall point and end of the stroke. Additionally, synchronous operation of some actuators equipped with encoders is possible.Learn more about DCG Controls >
AC-247 ELS Controls
Compact, robust, and lightweight, the AC-247 ELS control can provide outputs of either 12 or 24 VDC. These controls feature built-in Electronic Limit Switches (ELS) to stop actuator movement automatically at a mid-stroke stall point and the end of the stroke.Learn more about AC-247 ELS Controls >
AC-063 Controls
Thomson offers the AC-063 control for use with its Electrak PPA, Electrak 10, and DMD actuators. Rugged and robust in design while operating under the hardest of conditions with a tough plastic enclosure. Variations include AC or DC inputs, with or without limit switch inputs, and with or without control pendants.Learn more about AC-063 Controls >