Electrak PPA-M Actuators

Electrak PPA-M

Electrak PPA-M actuators are designed for robust and versatile multi-purpose functionality.  With dual input shaft capability, these actuators are easily adaptable to customer-supplied motors and/or synchronous operation with multiple PPA-M units.   Able to withstand harsh environments, these highly efficient ball screw units can be operated manually and are essentially maintenance free.

Let Thomson Help You Make Your Selection!


Performance Specifications Electrak PPA-M
Max Stroke Length: mm (in) 915 mm (36 in)
Max Dynamic Load:  N (lbf) 6670 (1500)
Max Static Load:  N (lbf) 13350 (3000)
Max Full-Load Speed:  mm/s (in/s) 8.0 (.33)
Max Input Torque: Nm (lbf-in) 9.0 (80)
Max Input Speed: rpm 100
Screw Type Ball
Operating temperature:  ºC (ºF) -25 to +65 (-15 to +150)

Electrak PPA-M Features

  • Double input shaft for motor and/or intermediate shaft mount
  • Synchronous operation
  • Manual operation possible
  • Withstands very harsh environments
  • Holding brake
  • Trunnion to clevis mounting
  • Maintenance free

Electrak PPA-M Options

  • Protective bellows