Electrak Non-Driven

Electrak® Non-Driven actuators are designed for customers who either desire to select their own actuation motor system or have an application need for synchronous operation of multiple actuators.  Synchronous operation kits and other accessories are also available for interconnectivity of multiple units.

Electrak PPA-M

The Electrak PPA-M actuator is designed for robust and versatile multi-purpose functionality.  With dual input shaft capability, these actuators are easily adaptable to customer-supplied motors and/or synchronous operation with multiple PPA-M units. Stroke lengths are customizable to 910 mm (36 in) with the capability of pushing and pulling loads up to 6670 N (1500 lbf) and holding loads up to 13350 N (3000 lbf) with speeds up to 8 mm/s (.33 in/s).Learn more about Electrak PPA-M >

Electrak FA14

The Electrak FA14 actuator is designed for robust and rugged conditions.  Incorporating a flange mounting system with either a ball or acme screw drive, our customers can easily connect the motor of their choice.  A stainless steel extension tube and an aluminium cover tube provide high protection  against very harsh environments. Stroke lengths are customizable to 600 mm (24 in) with the capability of pushing and pulling loads up to 6800 N (1530 lbf) and holding loads up to 18000 N (4050 lbf) with speeds up to 37 mm/s (1.46 in/s).Learn more about Electrak FA14 >