Electrak DC

Thomson offers Electrak® Linear Actuators in DC power versions.  With added features and performance capacity, these products follow the quality reputation of our previous designs. From standard to customizable stroke lengths, clevis to trunnion mounts, ball or acme screw drives, and a variety of DC control options, Thomson can provide a fit for just about any application requirement.

Electrak Pro

Thomson introduces Electrak® Pro Series, our quality line of linear actuators. This family stands alone when it comes to the toughest and most demanding applications. Available in 12 or 24 VDC models with customizable stroke lengths up to 300 mm (12 in), these units can push or pull loads up to 4448 N (1000 lbf) at speeds of 20 mm/s (0.8 in/s) and hold loads up to 9000 N (2000 lbf), or contact our factory for longer strokes or higher loads. When space is scarce, where dust, dirt, and water are abundant and when solid, reliable and maintenance-free operation is a must - Electrak Pro is the answer. Learn more about Electrak Pro >

Electrak 050

The Electrak 050 is a compact, quiet, and low-priced DC actuator suitable for a variety of markets and applications.  Available in 12, 24, and 36 VDC models, these actuators can push or pull loads up to 510 N (112 lbf) and hold loads up to 1020 N (224 lbf). Built-in end of stroke limit switches and stroke lengths customizable up to 200 mm (8 in). Durable and corrosion free black or white housing.Learn more about Electrak 050 >

Electrak 1 (SP)

The Electrak 1 actuators are easily interchanged with comparably sized hydraulic or pneumatic cylinders typically used in intermittent duty situations. Made for light, short stroke, and small space applications, these units come in 12, 24, and 36 VDC versions.  These acme screw driven actuators come in stroke lengths customizable to 150 mm (6 in) and can push or pull loads up to 340 N (75 lbf) and with no-load speeds ranging to 75 mm/s (3.0 in/s).  Available with either limit switches or a feedback potentiometer.Learn more about Electrak 1 (SP) >

Electrak 2

The Electrak 2 linear acme screw driven actuator is an economical model designed for relatively light load applications.  Powered by 12 VDC, these units can push or pull loads up to 1110 N (250 lbf) while moving at no load speeds of 30 mm/s (1.2 in/s) and hold loads up to 4450 N (1000 lbf).  Stroke lengths are customizable to 610 mm (24 in).Learn more about Electrak 2 >

Electrak 10

The Electrak 10 actuators incorporate a robust, strong and reliable screw drive system for applications requiring maximum load capacity. Able to withstand very harsh environments with a stainless steel extension tube, these actuators come in 12, 24, 36 VDC versions and can push or pull loads up to 6800 N (1500 lbf) while holding loads up to 18000 N (4050 lbf).  No-load maximum speeds are also possible up to 61 mm/s (2.4 in/s) and stroke lengths up to 610 mm (24 in). Thomson offers a variety of control units ranging from simple push-button switch to supplies with handheld devices.Learn more about Electrak 10 >

Electrak LA14

Electrak LA14 is based on the Electrak 10 design with the same robustness performance and long life but also offers the added benefits of a built-in anti rotation mechanism and an aluminium cover tube.

Learn more about Electrak LA14 >

Electrak PPA-DC

Electrak PPA-DC Performance Pak Actuators are strong, heavy duty units able to run at higher duty cycles.  Incorporating a highly efficient ball screw drive system, these actuators offer customizable stroke lengths up to 915 mm (36 in) and standard trunnion mounting.  Obtainable in 12, 24, 36, or 90 VDC versions and no-load speeds up to 32 mm/s (1.26 in/s), these actuators can push and pull loads up to 6670 N (1500 lbf) while holding loads to 13350 N (3000 lbf).Learn more about Electrak PPA-DC >