Electrak AC

Thomson offers Electrak® Linear Actuators in AC power versions.  With added features and performance capacity, these products follow the quality reputation of our previous designs. From standard to customizable stroke lengths, clevis to trunnion mounts, ball or acme screw drives, and a variety of AC control options, Thomson can provide a fit for just about any application requirement.

Electrak 5

The Electrak 5 actuator is designed for intermittent duty applications.  With acme and ball screw driven options and powered with either 115, 230, or 400 VAC, these actuators can push or pull loads up to 6800 N (1500 lbf) and hold loads up to 18000 N (4050 lbf).  Maximum no-load speeds are attainable to 60 mm/s (2.4 in/s) and stroke lengths reaching to 610 mm (24 in).  Control these units either through a simple push-button switch or through a Thomson control unit.Learn more about Electrak 5 >

Electrak 205

Electrak 205 actuators feature multi-step positioning capability through a 10-turn potentiometer for precise feedback control when used with Thomson actuator control systems. With adjustable integral limit switches, the automatic shut off travel range can be easily adjusted.  These actuators can be powered with either 115 or 230 VAC and push or pull up to 6800 N (1500 lbf) while holding loads to 17800 N (4000 lbf).  No-load maximum speeds are also possible up to 52 mm/s (2.05 in/s) and stroke lengths up to 610 mm (24 in).Learn more about Electrak 205 >

Electrak LA 24

The Electrak LA 24 actuator is designed for intermittent duty applications.  With acme and ball screw driven options and powered with 230 or 400VAC, these actuators can push or pull loads up to 6800 N (1500 lbf) and hold loads up to 18000 N (4050 lbf).  Maximum no-load speeds are attainable to 52 mm/s (2.0 in/s) and stroke lengths reaching to 600 mm (24 in).Control these units through a simple push-button switch or through a Thomson control unit.Learn more about Electrak LA 24 >

Electrak PPA-AC

Electrak PPA-AC Performance Pak Actuators are strong, heavy duty units that can run at higher duty cycles. Incorporating a highly efficient ball screw drive system, these actuators have stroke lenghts customizable to 910 mm (36 in) and offer standard trunnion mounting and an integrated motor capacitor. Obtainable in 115 or 230 VAC versions and no-load speeds up to 16 mm/s (.63 in/s), these actuators can push and pull loads up to 6670 N (1500 lbf) and hold loads to 13350 N (3000 lbf).Learn more about Electrak PPA-AC >