Electrak Pro Actuators

Electrak Pro

Thomson introduces our Electrak® Pro Series of linear actuators. This family stands alone when it comes to the toughest and most demanding applications. Available in 12 or 24 VDC models with customizable stroke lengths up to 300 mm (12 in), these units can push or pull loads up to 4448 N (1000 lbf) at speeds of 20 mm/s (0.8 in/s) and hold loads up to 9000 N (2000 lbf), or contact our factory for longer strokes or higher loads. When space is scarce, where dust, dirt, and water are abundant and when solid, reliable and maintenance-free operation is a must - Electrak Pro is the answer.

Performance Specifications Acme Screw Ball Screw
Input Voltages (VDC) 12, 24
Max Stroke Length: mm (in) 300 (12.0)
Max Dynamic Load:  N (lbf) 3375 (750) 4448 (1000)
Max Static Load:  N (lbf) 6750 (1500) 9000 (2000)
Max No-Load Speed: mm/s (in/s) 50 (2.0) 50 (2.0)
Max Full-Load Speed: mm/s (in/s) 43 (1.7) 38 (1.5)
Full load duty cycle @ 20 ºC (70 ºF) 25%
Operating temperature:  ºC -40 to +185
Protection Class: Standard (optional) IP66 (IP67)
Compatible Controls Varies per model
Use our Product Selector for proper selection

Electrak Pro Features

  • Durable and corrosion resistant aluminum housing
  • Optimized overall envelope with minimal retracted length
  • Stainless steel cover tube and extention tube
  • Electronic load monitoring (ELM) provides mid/end-of-stroke protection
  • Manual override capability
  • Clevis mounting
  • Dynamic braking
  • Holding brake on ball screw models 
  • CE certified
  • Maintenance free

Electrak Pro Options

  • Linear potentiometer
  • Encoder feedback
  • Programmable limit switches
  • Low voltage power switching
  • End of stroke indication output
  • ELM trip indication output
  • Signal follower input
  • IP 67 
  • Black paint