DPDT Switches

DPDT Switches

Most Thomson actuators require at a minimum the use of a double-pole double-throw remote switch.  To better assist our customers, we provide two versions of a DPDT switch (with or without enclosure) to work directly with our actuator units.  A wiring diagram label and an "OFF" center position are included.  

Specifications:

  • Max. Voltage: 270 VAC
  • Max. Current: 15 A
  • Part Number (w/o enclosure): 830-8004-016
  • Part Number (w/enclosure): 6932-101-054
  • Protection Class: NEMA 1 (enclosure version)

Note: Not all control units are available for every actuator model.

Let Thomson Help You Make Your Selection!