DCG Controls
Thomson now offers a small, lightweight line of 24 VDC units in its DCG family of controls. The DCG controls feature built-in Electronic Limit Switches (ELS) to stop actuator movement automatically at a mid-stroke stall point and end of the stroke. Additionally, synchronous operation of some actuators equipped with encoders is possible.
| Specifications | DCG-150 | DCG-160 | DCG-170 | DCG-180 | DCG-190 | DCG-280 |
|---|---|---|---|---|---|---|
| Input voltage (VAC) | 115, 1Φ 230, 1Φ |
115, 1Φ 230, 1Φ |
115, 1Φ 230, 1Φ |
115, 1Φ 230, 1Φ |
115, 1Φ 230, 1Φ |
115, 1Φ 230, 1Φ |
| Input frequency (Hz) | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 |
| Output voltage (VDC) | 24 | 24 | 24 | 24 | 24 | 24 |
| Output current (A) | 4 | 8 | 8 | 8 | 13 | 2 x 8 |
| Operating temp (°C) | +5 to +45 | +5 to +45 | +5 to +45 | +5 to +45 | +5 to +45 | +5 to +45 |
| % Duty Cycle @ 25° (77°) | 10 | 10 | 10 | 10 | 10 | 10 |
| Max ON time (s) | 60 | 60 | 60 | 60 | 60 | 60 |
| Compatible Actuators | 1, 1SP, 050 | LM80V | 150, LM80H | TC16 | Multiple | 2 x TC16 |
DCG Control Features
- Double insulated protection class
- Electronic limit switches
- Max weight 1.9 kg (4.0 lbs)
- CE certificate
DCG Control Options
- DCG14-1H control pendant