Skip to content Skip to navigation
Electrak PPA-DC Linear Actuators

Electrak PPA-DC Linear Actuators

Electrak® PPA-DC Performance Pak Actuators are strong, heavy duty units able to run at higher duty cycles.  Incorporating a highly efficient ball screw drive system, these actuators are designed for mobile applications with a wide selection of options and standard trunnion mounting.

Overview

Specifications

Performance Specifications PPA-DC
Input Voltages (VDC) 12, 24, 36, 90
Max Stroke Length: mm (in) 915 mm (36 in)
Max Dynamic Load:  N (lbf) 6670 (1500)
Max Static Load:  N (lbf) 13350 (3000)
Max No-Load Speed:  mm/s (in/s) 32 (1.26)
Max Full-Load Speed:  mm/s (in/s) 28 (1.10)
Full load duty cycle @ 25 ºC (77 ºF) 30%
Screw Type Ball
Operating temperature:  ºC (ºF) -25 to +65 (-15 to +150)
Protection Class IP52
Compatible Controls Varies per model
Use our Product Selector for proper selection

Electrak PPA-DC Features

  • Trunnion to clevis mounting
  • Holding brake
  • Overload clutch for mid/end of stroke protection
  • Auto reset thermal switch for motor protection
  • Flying leads
  • CE compliance

Electrak PPA-DC Options

  • Hall effect positioning sensors
  • End of stroke limit switches
  • Encoder feedback
  • Protective bellows
  • Manual override

Find a Product

Product Family

Stroke Length

mmmm

Dynamic Load

NN

Travel Rate

mm/smm/s

Motor Voltage

Screw Type

back to top