Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Electrak® PPA-AC Performance Pak Actuators are strong, heavy duty units that can run at higher duty cycles. Incorporating a highly efficient ball screw drive system, these actuators are designed for mobile applications with a wide selection of options and standard trunnion mounting.
PPA-AC motor dimensions have recently changed and will require review by Thomson Customer Support for all replacement orders. Click here to view the motor dimension changes.