Skip to content Skip to navigation
Electrak 205 AC Linear Actuators

Electrak® 205 AC Linear Actuators

Electrak® 205 actuators feature multi-step positioning capability through a 10-turn potentiometer for precise feedback control when used with Thomson actuator control systems. With adjustable integral limit switches, the automatic shut off travel range can be easily adjusted. Fully gasketed housing and motor safety seals protect internal components from harsh industrial environments.

Overview

Specifications

Performance Specifications Electrak 205
Input Voltages (VAC) 115 @ 1Φ (60)
230 @ 1Φ (50/60) 
Max Stroke Length: mm (in) 610 mm (24 in)
Max Dynamic Load:  N (lbf) 6800 (1500) *restrictions apply
Max Static Load:  N (lbf) 17800 (4000)
Max No-Load Speed:  mm/s (in/s) 52 (2.05)
Max Full-Load Speed:  mm/s (in/s) 44 (1.75)
Full load duty cycle @ 25 ºC (77 ºF) 25%
Screw Type Ball
Operating temperature:  ºC (ºF) -25 to +65 (-15 to +150)
Protection Class IP55
Compatible Controls Varies per model
Use our Product Selector for proper selection

Electrak 205 Features

  • Stainless steel extension tube
  • Ball screw drive system
  • Electrical brake for accurate positioning
  • Motor with thermal switch
  • Adjustable end of stroke limit switches
  • Rear clevis for pin-to-pin mounting
  • 10K Potentiometer (385Ω/inch)
  • Universal mounting clamp for tube mounting
  • Metal spur gears for durability
  • Maintenance free

Browse Electrak 205 Partnumbers
CAD Models

To download the models below, you will need to sign in.

Sign In

back to top