Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Most Thomson actuators require at a minimum the use of a double-pole double-throw remote switch. To better assist our customers, we provide two versions of a DPDT switch (with or without enclosure) to work directly with our actuator units. A wiring diagram label and an "OFF" center position are included.
Specifications:
Max. Voltage: 270 VAC
Max. Current: 15 A
Part Number (w/o enclosure): 830-8004-016
Part Number (w/enclosure): 6932-101-054
Protection Class: NEMA 1 (enclosure version)
Note: Not all control units are available for every actuator model.