Skip to content Skip to navigation
Linear Actuators DCG Controls

Linear Actuators DCG Controls

Thomson now offers a small, lightweight line of 24 VDC units in its DCG family of controls.  The DCG controls feature built-in Electronic Limit Switches (ELS) to stop actuator movement automatically at a mid-stroke stall point and end of the stroke.   Additionally, synchronous operation of some actuators equipped with encoders is possible.

Overview

Specifications

Specifications DCG-150 DCG-160 DCG-170 DCG-180 DCG-190 DCG-280
Input voltage (VAC) 115, 1Φ
230, 1Φ
115, 1Φ
230, 1Φ
115, 1Φ
230, 1Φ
115, 1Φ
230, 1Φ
115, 1Φ
230, 1Φ
115, 1Φ
230, 1Φ
Input frequency (Hz) 50/60 50/60 50/60 50/60 50/60 50/60
Output voltage (VDC) 24 24 24 24 24 24
Output current (A) 4 8 8 8 13 2 x 8
Operating temp (°C) +5 to +45 +5 to +45 +5 to +45 +5 to +45 +5 to +45 +5 to +45
% Duty Cycle @ 25° (77°) 10 10 10 10 10 10
Max ON time (s) 60 60 60 60 60 60
Compatible Actuators 1, 1SP, 050 LM80V 150, LM80H TC16 Multiple 2 x TC16

DCG Control Features

  • Double insulated protection class
  • Electronic limit switches
  • Max weight 1.9 kg (4.0 lbs)
  • CE certificate

DCG Control Options

  • DCG14-1H control pendant
Literature

Brochures

Catalogs

Linear Actuators 10455 KB Email
Linear Actuators 11510 KB Email
Linear Actuators 3296 KB Email
Linear Actuators 3264 KB Email

Manuals

back to top