Precision Linear Actuators
Precision linear actuators are ideal for positioning loads that are either externally guided and supported, or pivoting. These linear actuators also can do very well where there is a high concentration of airborne contaminants. Another excellent use of a precision linear actuator is in the replacement of hydraulic or pneumatic cylinders where electric precision linear actuators bring many benefits compared to the traditional technologies.
Precision linear actuators can successfully be used in handling, machining, medical and many other applications. The broad range of options makes it easy to find the perfect precision linear actuator for most applications. Chemical plants, paper mills, welding operations and outdoor applications are also suitable for precision linear actuators. IP65 protection, a robust design and the use of high-quality components make them suitable for almost every location. The hallmark for the entire range of precision linear actuators is the ability to work hard, fast, safe, clean and accurately, day in and day out, under the toughest conditions with virtually zero maintenance.
While precision linear actuators possess many of the same features that made hydraulic and pneumatic cylinders popular, electric precision linear actuators benefit from cleaner, simpler and more energy-efficient power transmission. Electric precision linear actuators are also much easier to integrate with modern programmable controls, have greater accuracy and are less noisy.
All Thomson precision linear actuators are designed to require a minimum of maintenance. There are no parts that need to be replaced due to wear. And, it is only in the most demanding applications where regular lubrication becomes necessary.
And, no one builds more custom precision linear actuators than Thomson. Do you need a special stroke, a unique mounting bracket or some other adaptation of the standard product? Contact us and we will be glad to help you to find the perfect precision linear actuator to your application.