Skip to content Skip to navigation

Thomson Super Ball Bushing® Bearings now available in Metric Sizes

WOOD DALE, IL - Thomson Super Ball Bushing® bearings are now available in metric sizes 16, 20, 25, 30, 40 and 50mm.  These precision bearings have a coefficient of friction as low as 0.001 that allows users to employ smaller and less expensive motors, belts, gears and ball screws when replacing high friction, plain bearings.  Most Thomson Super Metric Ball Bushing bearings are available for same or next day delivery in North America and Europe.  They are well suited for new applications, or as a drop-in replacement for existing applications, and are dimensionally interchangeable with competitive and legacy applications.

Thomson Super Metric Ball Bushing bearings have a self-aligning capability of up to 0.5º that automatically compensates for inaccuracies in base flatness or carriage machining.  They deliver acceleration rates as high as 150 m/s2 and steady state travel speeds up to 3 m/s without the derating factors commonly required with linear guides, and are available in adjustable, closed and open configurations.  Double lip integral wipers keep contamination out and retain lubrication to maximize travel life.  Lightweight, wear-resistant polymer retainers and outer sleeves reduce inertia and noise.

“When combined with our 60 CaseTM shafting, Thomson Super Ball Bushing bearings can be configured to last 27X longer or carry 3X the load of conventional bearings, allowing users to reduce component size while saving space and cost,” says Dennis Howe, General Manager, Thomson Linear Bearings and Guides.  “Thomson is the innovator of linear bearings and has supplied high quality products to the industry for more than 60 years.  We believe that history of innovation and superior quality translates into better product reliability and performance, and users of our new metric Super Ball Bushing bearings will experience the difference,” says Howe.

To learn more about completing an application with genuine Thomson 60 Case shafting and shaft supports, visit our website. 

 

About Thomson
With more than 60 years of motion control innovation and quality, Thomson is the industry’s premiere producer of Ball Bushing and Profile Rail bearings, 60 Case Shafting, ground and rolled Ball Screws and related accessories.  Thomson pioneered the Ball Bushing bearing in 1945, and has set the standard ever since with an unsurpassed set of mechanical motion control solutions serving commercial and aerospace & defense markets around the world.  Thomson is a trusted brand of Danaher Motion.

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

Back to press releases
back to top