Micron MOTIONEERING® Sizing, Selection, and Pricing Tool

Thomson

Micron MOTIONEERING® is a complete web-based sizing, selection, and pricing application tool for Thomson's wide variety of gearhead products.  Two simple modes of operation make selection easy to perform.  After selecting a primary configuration for mounting and ratio, simply enter your application requirements for torque, speed, and load.  More advanced capabilities of motion profile and radial/axial force calculations can be performed.  Choose from a wide assortment of pre-configured motors or enter your own custom motor dimensions.  Program outputs include 3D model downloads, list prices, delivery times, and ordering information.

www.MicronMOTIONEERING.com

Download Brochure

Download User's Guide

Sizing and Selection Mode of Operation

  • Primary Configuration entries (mount, backlash, ratio requirements)
  • Torque/Speed entries via manual inputs or by motion profile
  • Radial and axial force and distances can be considered
  • Motor selection by manufacturer or custom entry
  • Application and entry summary
  • Solution set includes specifications, list price, lead time

Gearhead by Model Number Mode of Operation

  • Selection gearhead by family and design type
  • Frame size and ratio selection
  • Redimount kit generic configuration
  • Pre-configured motor or custom entry