Engineer's Toolbar

Thomson provides a convenient engineering toolbar to facilitate common technical calculations. This tool will have universal appeal to engineers and students.

Material Density:
Inertia Calculator:
Trig/Calculus Reference:
Units Calculator:

 

Toolbar Features:


  • Unit conversion
  • 28 parameters, hundreds of units
  • Densities of materials - broad selection of materials and elements
  • Inertia calculations
  • Cylinder
  • Parallelepiped
  • Spherical shell
  • Sphere
  • Slender rod
  • Tetrahedron
  • Integrates with MOTIONEERING® Application Engine and other programs utilizing a simple copy and paste function
  • Trigonometric and calculus reference

Engineer's Toolbar System Requirements
  • Pentium 90MHz or higher IBM PC or compatible
  • Windows 98SE, NT 4.0, 2000, XP
  • 32 MB RAM
  • VGA or better graphics card