Solar Energy

Thomson

High energy prices have fueled double-digit growth in the solar energy industry with continued growth likely in coming years. A key factor in deployment of solar panels is the efficiency of the panels and the amount of energy created from the given surface area of a panel.

Solar Panel Tracking

Tracking the movement of the sun will boost the efficiency and increase output from a given panel by up to 30%. Accurate, trouble-free positioning of the panels is the challenge. The system must be highly rugged and able to withstand wind and weather. It must function reliably and maintenance-free for many years. Thomson linear actuators and screw jacks offer affordable, custom-fitted solutions to these challenges.

  • Solar tracking requires actuation solutions which are stiff and will not back-drive in high wind conditions. All Thomson actuators and screw jacks can be equipped with a holding brake that eliminates back-driving.
  • Accurate tracking often requires some form of feedback. Most Thomson actuators and screw jack models can be equipped with encoders, resolvers or potentiometers to meet either analog or digital feedback requirements.
  • All Thomson actuators and screw jacks are available with adjustable end of stroke limit switches to protect the panel from damage due to overtravel in either direction.
  • Panels can require up to 9000 N of force to move in windy conditions, which both actuators and screw jacks can deliver with ease.
  • Multiple mounting options are available.
  • Actuators and screw jacks require little to no maintenance, making them ideal for solar panel applications.

Customization

Thomson has a long history of building custom products. A custom tailored solution can be an integrated part of the structure and make assembly quick and easy.


Wind, rain, sun and snow

The elements can put stress on a solar panel. Thomson actuators and screw jacks are built to handle these conditions with little or no service or maintenance.


Limit the movement

Both actuators and screw jacks can be supplied with built-in adjustable end of stroke limit switches which makes it easy to set the limits of movement.


Feedback

Thomson actuators and screw jacks are offered with both analog and digital feedback to allow precise tracking of the sun.