Precision Linear Actuators

Thomson Precision Linear Actuators are our top-of-the-line actuators. They are built to be strong, robust and reliable, yet very accurate and flexible. They are available in five different sizes, each with many different mechanical configurations, motor alternatives and mounting options. Thomson Precision Linear Actuators have the reliability, accuracy and functional flexibility to suit almost any application with guaranteed trouble-free operation in the toughest environments.

Precision Linear Actuator product page >

ECT Performance Table

Motor alternatives 24Vdc, 400 VAC 3 phase and AC-servo as standard (others on request) 
Speed range 1 - 2000 mm/s
Dynamic load, maximum 38 000 N
Static load, maximum 38 000 N
Stroke length, maximum 2000 mm
Protection degree, maximum IP65
Feedback options encoder, resolver, smart feed back device (SFD)
Limit switch options magnetic sensors
Mounting options clevis, trunnion or mounting feet
Life up to 20 years of use (load and speed dependent)
Warranty up to 3 years
Controls various alternatives available (motor dependent)

ECT Series

  • Very robust, strong and reliable
  • Withstands harsh environments
  • Stainless steel extension tube
  • High precision ball screw drive
  • 100 % duty cycle
  • 3 phase AC motor or AC-servo motor
  • High repeatability

 

ECT with integrated DC motor

  • Robust, compact and durable
  • Integrated motor in the profile
  • Lead or ball screw drive
  • Permanent magnet DC motor
  • 25 % duty cycle
  • Large range of options
  • High repeatability