Products

Linear Bearings and Guides

Offering the best in quality, our Linear Guides are the industry standard in demanding applications...
Go to Linear Bearings >

Ball Screws and Lead Screws

Thomson is recognized as the global leader in linear motion technology and offers Ball Screws, Lead...
Go to Screws >

Linear Actuators

Includes standard actuators for simple to complex applications, lifting columns, rodless, and rotary ver...
Learn more >

Clutches and Brakes

Thomson has a long manufacturing history of quality brakes and clutches including Friction and...
Go to Clutches and Brakes >

True Planetary Gearheads

TRUE planetary gearheads are available in NEMA and metric frame sizes for all duty cycles...
Go to True Planetary Gearheads >

Precision Linear Actuators

High precision systems with parallel and inline mounting, gearbox or timing belt, DC, stepper, AC servo...
Learn more >

Linear Motion Systems

Thomson LMS offers a wide variety of drive-type capabilities equipped in both ballscrew and belt...
Go to Linear Motion Systems >