Why Go Electric
Replacing hydraulic and pneumatic cylinders with electrical linear actuators means a simpler and smaller installation, easier control, lower energy costs, higher accuracy, less maintenance, less noise and a cleaner, healthier environment.
Simpler, Smaller Installation:
- Installs with just two pins, making installation quick
- Smaller footprint created over traditional methods
Easier control:
- Operate with very little force, reducing operator effort
- By using a joystick, the operator can execute multiple motions simultaneously
- Provides remote control – increases production.
Lower energy costs:
- Electric actuation components cost less than comparable hydraulic and pneumatic systems
- One electric linear actuator is faster and easier to install than the multiple hydraulic and pneumatic components required to achieve the same function
- There is no need to upsize the current system to account for any parasitic power draw - Actuators run off a battery
- There is no need for a pump running continuously, and no amp draw to hold the load in position
Higher Accuracy:
- Holds power position when off so you don’t have to keep a pump running
- Will not drift when power is off
Less maintenance:
- No need for hydraulic pumps, valves and hoses means fewer parts to malfunction or wear out
- Self-contained unit eliminates access requirements so unit can be placed virtually anywhere in the application
- No need to resize or change out hydraulic components or break into the system to add components
- Programmable and end-of-stroke limit switches extend the life of the actuator, eliminating the need for costly maintenance and replacement
- Eliminate the cost and hassle associated with fluid maintenance
Cleaner, healthier, less noisy environment:
- No pumps, air pressure or fluids needed means smooth, quiet operation
- No fluids, chemicals or solvents necessary for operation means there is nothing to leak out or contaminate the environment
- A compact design means less materials used in production
- Regional manufacturing and distribution plants mean the product doesn’t have to travel as far, reducing the carbon footprint