Quick Attach
Quick-attach actuators allow the operator to stay where he's most productive and safest – at the controls – by allowing him to change implements on the loader or skid steer without leaving his seat. And with 2-wire/1-DPDT switch installation, Thomson electric actuators are equally efficient.
Reduced Design Costs
- Single-switch operation and easy interface with multiple electronic controls.
- Eliminates the need to accommodate the large bend radius of hoses and to design a complicated system of hoses, valves, controls, filters and switches.
Reduced Installation Costs
- Fewer parts to install.
- Easy interface with multiple electronic controls and easy retrofit into existing applications.
Reduced Operating Costs
- Replaces costly, complicated hydraulic systems and long runs of hydraulic hoses.
- No hoses to fatigue and rupture, no filters to change, and no chance of debris entering the actuator operating system.
- Maintenance-free, lubricated for life and damage-resistant due to simple wiring connection.
Increased Safety and Productivity
- Allows the operator to quickly change implements from his seat; no extra operator required.
- Eliminates two high-pressure hoses from the operator cab and offers potential for position interlock to ensure safe operation.