Thomson Products for Mobile Off-Highway Applications
Electrak 050
The Electrak E050 is a compact, quiet, and lightweight DC actuator suitable made a variety of small Mobile Off-Highway applications where space is at a premium and maintenance requirements are minimal. Many of its features include a very short retracted length, corrosion-free plastic housing, and end-of-stroke limit switches.
Electrak 1
The Electrak 1 actuator is completely self-contained and sealed for outdoor use making it an excellent choose for Mobile Off-Highway applications. Functionally, these models are easily interchanged with comparably-sized hydraulic or pneumatic cylinders. Used on intermittent duty applications, these actuators provide consistent, repeatable performance in the most rigorous operating conditions including extreme temperatures and humidities.
Electrak 10
Electrak 10 DC actuator incorporates a screw drive system for Mobile Off-Highway applications requiring maximum load capacity. A specially designed, anti-back driving brake holds tension or compression loads in position when the actuator is not in use. This holding brake activates automatically when the actuator is turned off and will continue to hold the load in position without power consumption until the actuator is started.
Electrak PPA-DC
Electrak PPA-DC Performance Pak Actuators are strong, heavy duty units able to run at higher duty cycles. Incorporating a highly efficient ball screw drive system, these actuators are designed for strenuous Mobile Off-Highwayapplications with a wide selection of options and standard trunnion to clevis mounting. Options include hall effects sensors, encoder feedback, protective bellows and many others.
Electrak Pro
The Electrak® Pro Series of linear actuators stand alone when it comes to the toughest and most demanding Mobile Off-Highway applications. When space is scarce and power is needed, where dust, dirt, and water are abundant, and when solid, reliable and maintenance-free operation is a must - Electrak Pro is the answer. Features include electronic load monitoring (ELM), acme or ball screw versions, IP66 environmental standard protection.